20150600
20150600
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 818.142 |
| 10 - 19 | £ 736.3278 |
| 20 - 39 | £ 695.4258 |
| 40 - 49 | £ 613.6116 |
| 50 - 99 | £ 572.6994 |
| 100 + | £ 490.8852 |
| Thread Size | TR32 x 6 |
|---|---|
| No. of starts | 1.0 |
| d1 tol. 7e | 32.0 |
| Lead | 6.0 |
| p1 | 6.0 |
| d2 tol. 7e min | 28.547 |
| d2 tol. 7e max | 28.882 |
| d3 tol. 7h max | 25.000 |
| l1 | 3000.0 |
| Lead angle | 3°48‘ |
| Pitch accuracy mm/300mm | 0.5 |
| Straightness mm/300mm | 0.1 |
| Weight kg | 15.09 |
| Material | 316 Stainless Steel |
| Thread Direction | Left Hand |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue