20510329
20510329
| Quantity | Unit price |
|---|---|
| 1 + | £ 21.5619 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Holding Force | 8798.6 N |
|---|---|
| Holding Force | 1978.0 lbf |
| Maximum Holding Force | 8.80 kN |
| Maximum Holding Force | 8.80 kN |
| Base Type | Flanged |
| Handle Colour | Red |
| Locking Mechanism | Non-Locking |
| Latching Type | U-Bar |
| Mount Type | Flanged Base |
| Drawing Movement | 70.0 mm |
| Drawing Movement | 70.0 mm |
| Base Material | Steel |
| Commodity Code | 8302420090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue