10056110
0330190000VR
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.0326 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 0.413 in |
|---|---|
| Head Diameter | 10.5 mm |
| Head Height | 0.319 in |
| Head Height | 8.1 mm |
| Thread Size | M4 |
| Pitch Diameter | 0.028 in |
| Pitch Diameter | 0.7 mm |
| Thread Length | 0.984 in |
| Thread Length | 25.0 mm |
| Head Type | Truss Head |
| Drive Type | Slotted Drive |
| Colour | Natural |
| Commodity Code | 3926909790 |
| Full Material | Polyamide 6/6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue