Quantity | Unit price |
---|---|
100 - 499 | £ 0.4052 |
500 - 999 | £ 0.397 |
1000 + | £ 0.3888 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M5 |
---|---|
Overall Height | 5.0 mm |
Overall Height | 0.197 in |
Outside Diameter | 13.0 mm |
Outside Diameter | 0.512 in |
Colour | Black |
Full Material | 30% Glass Fibre |
Nut Shape | Round |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue