Menu Search

Knurled Nut M4 13.0 mm 4.0 mm PA Black

This knurled nut is made from black Nylon with 30% glass fibre, giving it improved mechanical strength and stiffness, and is ideal for applications where tool-free installation is desired.
Essentra Part Number:

10089279

Manufacturer Part Number:

141004069916

10342 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.3869
500 - 999 £ 0.3798
1000 + £ 0.3727
Standard pack: 100

Order in multiple of 100

Total price:

£ 38.69

100 x £ 0.3869

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M4
Overall Height 4.0 mm
Outside Diameter 13.0 mm
Colour Black
Full Material 30% Glass Fibre
Commodity Code 3926909790
Nut Shape Round

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us