Menu Search

Key Latch 22.2 mm 20.2 mm Brass Natural

High Security Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side. This cam lock is key operated handle and supplied with two master keys..
Essentra Part Number:

20049133

Manufacturer Part Number:

0561801

165 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 23.6689
50 - 249 £ 16.9064
250 + £ 15.2157
Standard pack: 1

Order in multiple of 1

Total price:

£ 23.67

1 x £ 23.6689

Specifications

Imperial
Metric
SKU attributes
Finish Chrome
Key Type Keyed Alike
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us