These PCB SUpport pillars are designed to be fixed into a key hole slot. This allows for easy removal if neccessary. They are available in either bayonet nose or two piece snap-in.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1262 - £ 0.1402 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0945 - £ 0.105 | 11000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| £ 0.099 - £ 0.11 | 158 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| £ 0.112 - £ 0.1244 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| £ 0.0972 - £ 0.108 | 33000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| £ 0.1089 - £ 0.121 | 3000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| 10558928 | £ 0.1728 - £ 0.1797 | 15000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.094 in
2.4 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
|
| £ 0.1474 - £ 0.153 | 850 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.094 in
2.4 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
| £ 0.1095 - £ 0.1217 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0988 - £ 0.1098 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1263 - £ 0.1403 | 276598 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| £ 0.1189 - £ 0.1321 | 5000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0933 - £ 0.1037 | 5132 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0904 - £ 0.1004 | 2995 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue