Menu Search

Enclosure Box 230.0 mm 180.0 mm 88.0 mm Black

Essentra Part Number:

10402771

Manufacturer Part Number:

550146

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 32.4737
Standard pack: 1

Order in multiple of 1

Total price:

£ 32.47

1 x £ 32.4737

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Poly(Acrylonitrile Butadiene Styrene)
Overall Height 88.0 mm
Overall Width 180.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us