Menu Search

Enclosure Box 160.0 mm 120.0 mm 71.0 mm Black

Essentra Part Number:

10402757

Manufacturer Part Number:

550144

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 £ 14.5552
20 + £ 14.2546
Standard pack: 1

Order in multiple of 1

Total price:

£ 14.56

1 x £ 14.5552

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Poly(Acrylonitrile Butadiene Styrene)
Overall Height 71.0 mm
Overall Width 120.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us