Menu Search

Enclosure Box 230.0 mm 180.0 mm 88.0 mm Grey

Essentra Part Number:

10402726

Manufacturer Part Number:

550141

6 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 32.1302
Standard pack: 1

Order in multiple of 1

Total price:

£ 32.13

1 x £ 32.1302

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Full Material Poly(Acrylonitrile Butadiene Styrene)
Overall Height 88.0 mm
Overall Width 180.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us