| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 8.1434 |
| 50 + | £ 7.986 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Grey |
|---|---|
| Full Material | Poly(Acrylonitrile Butadiene Styrene) |
| Overall Height | 60.0 mm |
| Overall Height | 2.362 in |
| Overall Width | 4.331 in |
| Overall Width | 110.0 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue