Menu Search

Junction Box T5 IP66/67 160.0 mm 140.0 mm PP;TPE Grey

Grey PP COMBI Junction Box has a bellied cover to allow more room inside. This junction box is suitable for , 690 V cables.
Essentra Part Number:

10402665

Manufacturer Part Number:

550131

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 £ 33.7761
20 + £ 33.0891
Standard pack: 1

Order in multiple of 1

Total price:

£ 33.78

1 x £ 33.7761

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Full Material Polypropylene;Thermoplastic Elastomer
Overall Height 81.0 mm
Overall Width 140.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us