Menu Search

Junction Box T4 IP66/67 140.0 mm 140.0 mm PP;TPE White

White PP COMBI Junction Box has a bellied cover to allow more room inside. This junction box is suitable for , 690 V cables.
Item code:

550130

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 £ 37.1871
20 + £ 36.4378
Standard pack: 1

Order in multiple of 1

Total price:

£ 37.19

1 x £ 37.1871

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Polypropylene;Thermoplastic Elastomer
Overall Height 82.0 mm
Overall Width 140.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us