Menu Search

Junction Box T3 IP67 110.0 mm 110.0 mm PP;TPE White

White PP COMBI Junction Box has a bellied cover to allow more room inside. This junction box is suitable for 3.0 - 17.0 mm | 0.118 - 0.669 in, 690 V cables.
Essentra Part Number:

10629406

Manufacturer Part Number:

550127

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 34 £ 16.881
35 + £ 16.5459
Standard pack: 1

Order in multiple of 1

Total price:

£ 16.88

1 x £ 16.881

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Polypropylene;Thermoplastic Elastomer
Overall Height 5.0 mm
Overall Width 110.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us