Menu Search

Junction Box T3 IP67 110.0 mm 110.0 mm PP Black

Black PP COMBI Junction Box has a bellied cover to allow more room inside. This junction box is suitable for 3.0 - 17.0 mm | 0.118 - 0.669 in, 690 V cables.
Essentra Part Number:

10402641

Manufacturer Part Number:

550126

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 34 £ 17.3031
35 + £ 16.9596
Standard pack: 1

Order in multiple of 1

Total price:

£ 17.30

1 x £ 17.3031

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polypropylene
Compatible Cable Diameter Range 3.0 - 17.0 mm
Overall Height 54.5 mm
Overall Width 110.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us