Menu Search

Junction Box T2 IP66 85.0 mm 85.0 mm PP;TPE White

White PP COMBI Junction Box has a bellied cover to allow more room inside. This junction box is suitable for 3.0 - 12.0 mm | 0.118 - 0.472 in, 400 V cables.
Essentra Part Number:

10632154

Manufacturer Part Number:

550124

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 12.1197
50 + £ 11.8823
Standard pack: 1

Order in multiple of 1

Total price:

£ 12.12

1 x £ 12.1197

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Polypropylene;Thermoplastic Elastomer
Overall Height 51.0 mm
Overall Width 85.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us