Menu Search

Junction Box T2 IP66 85.0 mm 85.0 mm PP;TPE Black

Black PP COMBI Junction Box has a bellied cover to allow more room inside. This junction box is suitable for 3.0 - 12.0 mm | 0.118 - 0.472 in, 400 V cables.
Essentra Part Number:

10402627

Manufacturer Part Number:

550123

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 12.4227
50 + £ 12.1794
Standard pack: 1

Order in multiple of 1

Total price:

£ 12.42

1 x £ 12.4227

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polypropylene;Thermoplastic Elastomer
Compatible Cable Diameter Range 3.0 - 12.0 mm
Overall Height 51.0 mm
Overall Width 85.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us