| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 9.5746 |
| 50 + | £ 9.3743 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | White |
|---|---|
| Full Material | Polypropylene;Thermoplastic Elastomer |
| Compatible Cable Diameter Range | 0.118 - 0.551 in |
| Compatible Cable Diameter Range | 3.0 - 14.0 mm |
| Overall Height | 2.008 in |
| Overall Height | 51.0 mm |
| Overall Width | 2.992 in |
| Overall Width | 76.0 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue