Quantity | Unit price |
---|---|
140 - 1399 | £ 0.1737 |
1400 - 13999 | £ 0.075 |
14000 - 27999 | £ 0.0735 |
28000 + | £ 0.072 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Thread Length | 20.0 mm |
Thread Length | 0.787 in |
Head Diameter | 17.0 mm |
Head Diameter | 0.669 in |
Drive Type | Hex Drive |
Compatible Hex Key Size | 4.0 mm |
Compatible Hex Key Size | 0.157 in |
Key Type | Hex Key |
Full Material | Steel |
Commodity Code | 7318153590 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue