| Quantity | Unit price |
|---|---|
| 50 - 499 | £ 0.4297 |
| 500 - 999 | £ 0.4216 |
| 1000 + | £ 0.4121 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Light Grey |
|---|---|
| Full Material | Ethylene Propylene Diene Monomer |
| Head Style | Round |
| Compatible Cable Diameter Range | 0.394 - 0.551 in |
| Compatible Cable Diameter Range | 10.0 - 14.0 mm |
| Panel Thickness Range | 0.039 - 0.157 in |
| Panel Thickness Range | 1.0 - 4.0 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue