Menu Search

IP67 Cable Grommet M20 8.0 mm 13.0 mm 1.0 mm 4.0 mm EPDM

This sealing grommet provides a dust and watertight seal making it suitable for external applications. It is easy to install, it can withstand vibrations and also acts as a blanking plug until a cable is installed.
Essentra Part Number:

10225073

Manufacturer Part Number:

283200059999

17680 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 0.3105
500 - 999 £ 0.3048
1000 + £ 0.2991
Standard pack: 50

Order in multiple of 50

Total price:

£ 15.53

50 x £ 0.3105

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Ethylene Propylene Diene Monomer
Head Style Round
Compatible Cable Diameter Range 8.0 - 13.0 mm
Panel Thickness Range 1.0 - 4.0 mm
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us