Menu Search

IP67 Cable Grommet 0.5 mm 2.0 mm EPDM

Essentra Part Number:

10340486

Manufacturer Part Number:

1342663

17975 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.5565
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 556.50

1000 x £ 0.5565

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Ethylene Propylene Diene Monomer
Head Style Round
Panel Thickness Range 0.5 - 2.0 mm
Standards IP67
Commodity Code 3926909790

Product 1342663 replaces:

IP67 Cable Grommet PG-7 3.0 mm 5.0 mm 0.5 mm 2.0 mm EPDM
Essentra Part Number: 10559260
Manufacturer Part Number: LTG-199017

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us