Quantity | Unit price |
---|---|
1 - 5 | £ 43.3576 |
6 - 29 | £ 20.4269 |
30 - 59 | £ 20.0299 |
60 - 89 | £ 19.6192 |
90 - 119 | £ 19.2084 |
120 + | £ 18.7977 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | Plastic |
---|---|
Caster Housing Material | Steel |
Colour | Black |
Caster Type | Swivel Plate Castor With Brake |
Mount Type | Screw Mount |
Load Capacity | 130.0 kg |
Load Capacity | 130.0 kg |
Wheel Width | 40.0 mm |
Wheel Width | 1.575 in |
Wheel Diameter | 150.0 mm |
Wheel Diameter | 5.906 in |
Overall Height | 184.0 mm |
Overall Height | 7.244 in |
Caster Housing Full Material | Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue