10270301
491129
| Quantity | Unit price |
|---|---|
| 2 + | £ 92.7282 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Wheel Material | Cast Iron |
|---|---|
| Caster Housing Material | Steel |
| Colour | Red |
| Caster Type | Swivel Plate Castor With Brake |
| Mount Type | Screw Mount |
| Wheel Width | 1.575 in |
| Wheel Width | 40.0 mm |
| Wheel Diameter | 175.0 mm |
| Wheel Diameter | 6.89 in |
| Overall Height | 9.055 in |
| Overall Height | 230.0 mm |
| Caster Housing Full Material | Steel |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue