10269282
491020
| Quantity | Unit price |
|---|---|
| 1 - 27 | £ 18.8163 |
| 28 + | £ 9.3125 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Wheel Material | PA |
|---|---|
| Caster Housing Material | Steel |
| Colour | White |
| Caster Type | Swivel Plate Castor With Brake |
| Mount Type | Screw Mount |
| Load Capacity | 60.0 kg |
| Load Capacity | 60.0 kg |
| Wheel Width | 22.0 mm |
| Wheel Width | 0.866 in |
| Wheel Diameter | 2.953 in |
| Wheel Diameter | 75.0 mm |
| Overall Height | 4.173 in |
| Overall Height | 106.0 mm |
| Caster Housing Full Material | Steel |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue