Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.
Series Code :SR5408 ,SR6564, SR6565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Final End Force | Body Thread Size | Bolt Length | Handle Locking Type | Head Diameter | Initial End Force | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 8.3295 - £ 8.5012 | 20 In stock |
1.87 in
47.5 mm
|
|
M16
|
0.394 in
10.0 mm
|
|
1.299 in
33.0 mm
|
|
||
| £ 7.1154 - £ 7.2572 | 20 In stock |
1.339 in
34.0 mm
|
|
M10
|
0.236 in
6.0 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 8.1588 - £ 8.3248 | Request the lead time here |
1.594 in
40.5 mm
|
|
M12 x 1.5
|
0.276 in
7.0 mm
|
|
1.102 in
28.0 mm
|
|
||
| 10196212 | £ 10.9283 - £ 11.1551 | Request the lead time here |
1.87 in
47.5 mm
|
|
M16 x 1.5
|
0.394 in
10.0 mm
|
|
1.299 in
33.0 mm
|
|
|
| £ 5.5341 - £ 5.6497 | Request the lead time here |
1.555 in
39.5 mm
|
24.00 N
24.00 N
|
M8 x 1
|
0.63 in
16.0 mm
|
Non-Locking
|
0.63 in
16.0 mm
|
5.00 N
5.00 N
|
||
| £ 6.4976 - £ 6.6264 | Request the lead time here |
1.929 in
49.0 mm
|
21.00 N
21.00 N
|
M10
|
0.787 in
20.0 mm
|
Non-Locking
|
0.709 in
18.0 mm
|
5.00 N
5.00 N
|
||
| £ 6.0807 - £ 6.0807 | 464 In stock |
1.181 in
30.0 mm
|
12.00 N
12.00 N
|
M6
|
0.472 in
12.0 mm
|
Non-Locking
|
0.472 in
12.0 mm
|
3.00 N
3.00 N
|
||
| £ 7.3706 - £ 7.5265 | 19 In stock |
1.575 in
40.0 mm
|
24.00 N
24.00 N
|
M8
|
0.63 in
16.0 mm
|
Non-Locking
|
0.63 in
16.0 mm
|
5.00 N
5.00 N
|
||
| £ 8.3061 - £ 8.4762 | 30 In stock |
2.047 in
52.0 mm
|
21.00 N
21.00 N
|
M12 x 1.5
|
0.787 in
20.0 mm
|
Non-Locking
|
0.827 in
21.0 mm
|
5.00 N
5.00 N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue