Menu Search

Indexing Plungers - Locking and Non-Locking

In stock

Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.

Series Code :SR5408 ,SR6564, SR6565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Item Code Price range Availability Overall Length Final End Force Body Thread Size Bolt Length Handle Locking Type Head Diameter Initial End Force View
£ 8.3061 - £ 8.4762 Request the lead time here
52.0 mm
21.00 N
M12 x 1.5
20.0 mm
Non-Locking
21.0 mm
5.00 N
£ 7.6824 - £ 7.8383 Request the lead time here
49.0 mm
21.00 N
M10
20.0 mm
Non-Locking
18.0 mm
5.00 N
1220829 £ 9.1566 - £ 9.3408 Request the lead time here
59.0 mm
22.00 N
M12
24.0 mm
Non-Locking
21.0 mm
6.00 N
1220742 £ 5.3153 - £ 5.4287 Request the lead time here
27.5 mm
12.0 N
M8
5.0 mm
Non-Locking
21.0 mm
4.0 N
1220750 £ 6.0949 - £ 6.2225 Request the lead time here
34.0 mm
16.00 N
M10
6.0 mm
Non-Locking
25.0 mm
6.00 N
£ 6.6836 - £ 6.6836 Request the lead time here
40.5 mm
23.00 N
M12
7.0 mm
Non-Locking
28.0 mm
10.00 N
£ 8.3295 - £ 8.5012 Request the lead time here
47.5 mm
35.00 N
M16
10.0 mm
Non-Locking
33.0 mm
11.00 N
£ 7.1154 - £ 7.2572 Request the lead time here
34.0 mm
16.00 N
M10
6.0 mm
Non-Locking
25.0 mm
6.00 N
£ 8.1588 - £ 8.3248 Request the lead time here
40.5 mm
23.0 N
M12 x 1.5
7.0 mm
Non-Locking
28.0 mm
10.0 N
1220796 £ 10.9283 - £ 11.1551 Request the lead time here
47.5 mm
35.0 N
M16 x 1.5
10.0 mm
Non-Locking
33.0 mm
11.0 N
£ 5.5341 - £ 5.6497 Request the lead time here
39.5 mm
24.00 N
M8 x 1
16.0 mm
Non-Locking
16.0 mm
5.00 N
£ 6.4976 - £ 6.6264 Request the lead time here
49.0 mm
21.00 N
M10
20.0 mm
Non-Locking
18.0 mm
5.00 N
£ 6.0807 - £ 6.0807 Request the lead time here
30.0 mm
12.00 N
M6
12.0 mm
Non-Locking
12.0 mm
3.00 N
£ 7.3706 - £ 7.5265 Request the lead time here
40.0 mm
24.00 N
M8
16.0 mm
Non-Locking
16.0 mm
5.00 N
1220747 £ 6.0524 - £ 6.1799 Request the lead time here
34.0 mm
16.00 N
M10
6.0 mm
Locking
25.0 mm
6.00 N
1220755 £ 6.3831 - £ 6.5119 Request the lead time here
40.5 mm
23.00 N
M12
7.0 mm
Locking
28.0 mm
10.00 N
£ 8.3061 - £ 8.4762 Request the lead time here
47.5 mm
35.00 N
M16
10.0 mm
Locking
33.0 mm
11.00 N
1220771 £ 6.0666 - £ 6.1941 Request the lead time here
27.5 mm
12.00 N
M8
5.0 mm
Locking
21.0 mm
4.00 N
£ 7.1154 - £ 7.2572 Request the lead time here
34.0 mm
16.0 N
M10 x 1
6.0 mm
Locking
25.0 mm
6.0 N
£ 10.9142 - £ 11.1268 Request the lead time here
47.5 mm
35.0 N
M16 x 1.5
10.0 mm
Locking
33.0 mm
11.00 N
  • of 6
Indexing Plunger 21.0 mm M12 x 1.5 PA Black

1220828

Price Range
£ 8.4762 - £ 8.3061

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 X 1.5
  • Bolt Length
    20.0 mm
  • Final End Force
    21.00 N
  • Head Diameter
    21.0 mm
  • Overall Length
    52.0 mm
Indexing Plunger 18.0 mm M10 PA Black

1220827

Price Range
£ 7.8383 - £ 7.6824

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Bolt Length
    20.0 mm
  • Final End Force
    21.00 N
  • Head Diameter
    18.0 mm
  • Overall Length
    49.0 mm
Indexing Plunger 21.0 mm M12 PA Black

1220829

Price Range
£ 9.3408 - £ 9.1566

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Bolt Length
    24.0 mm
  • Final End Force
    22.00 N
  • Head Diameter
    21.0 mm
  • Overall Length
    59.0 mm
Indexing Plunger 21.0 mm 4.0 mm Nylon;Steel;Stainless Steel Black

1220742

Price Range
£ 5.4287 - £ 5.3153

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Bolt Length
    5.0 mm
  • Final End Force
    12.0 N
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
Indexing Plunger 25.0 mm M10 PA Black

1220750

Price Range
£ 6.2225 - £ 6.0949

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Indexing Plunger 28.0 mm M12 PA Black

1220758

Price Range
£ 6.6836 - £ 6.6836

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Bolt Length
    7.0 mm
  • Final End Force
    23.00 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Indexing Plunger 33.0 mm M16 PA Black

1220766

Price Range
£ 8.5012 - £ 8.3295

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Bolt Length
    10.0 mm
  • Final End Force
    35.00 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Indexing Plunger 25.0 mm M10 PA Black

1220774

Price Range
£ 7.2572 - £ 7.1154

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Indexing Plunger 28.0 mm M12 x 1.5

1220788

Price Range
£ 8.3248 - £ 8.1588

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 X 1.5
  • Bolt Length
    7.0 mm
  • Final End Force
    23.0 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Indexing Plunger 33.0 mm M16 x 1.5

1220796

Price Range
£ 11.1551 - £ 10.9283

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Indexing Plunger 16.0 mm M8 x 1.0 PA Black

1220801

Price Range
£ 5.6497 - £ 5.5341

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 1.0
  • Bolt Length
    16.0 mm
  • Final End Force
    24.00 N
  • Head Diameter
    16.0 mm
  • Overall Length
    39.5 mm
Indexing Plunger 18.0 mm M10 PA Black

1220805

Price Range
£ 6.6264 - £ 6.4976

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Bolt Length
    20.0 mm
  • Final End Force
    21.00 N
  • Head Diameter
    18.0 mm
  • Overall Length
    49.0 mm
Indexing Plunger 12.0 mm M6 PA Black

1220820

Price Range
£ 6.0807 - £ 6.0807

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Bolt Length
    12.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    12.0 mm
  • Overall Length
    30.0 mm
Indexing Plunger 16.0 mm M10 x 1.0 PA Black

1220824

Price Range
£ 7.5265 - £ 7.3706

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Bolt Length
    16.0 mm
  • Final End Force
    24.00 N
  • Head Diameter
    16.0 mm
  • Overall Length
    40.0 mm
Indexing Plunger 25.0 mm M10 PA Black

1220747

Price Range
£ 6.1799 - £ 6.0524

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Indexing Plunger 28.0 mm M12 PA Black

1220755

Price Range
£ 6.5119 - £ 6.3831

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Bolt Length
    7.0 mm
  • Final End Force
    23.00 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Indexing Plunger 33.0 mm M16 PA Black

1220763

Price Range
£ 8.4762 - £ 8.3061

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Bolt Length
    10.0 mm
  • Final End Force
    35.00 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Indexing Plunger 21.0 mm M8 PA Black

1220771

Price Range
£ 6.1941 - £ 6.0666

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Bolt Length
    5.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
Indexing Plunger 25.0 mm M10 x 1.0

1220781

Price Range
£ 7.2572 - £ 7.1154

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Bolt Length
    6.0 mm
  • Final End Force
    16.0 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Indexing Plunger 33.0 mm M16 x 1.5

1220793

Price Range
£ 11.1268 - £ 10.9142

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm