Menu Search

Indexing Plungers - Locking and Non-Locking

In stock

Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.

Series Code :SR5408 ,SR6564, SR6565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Item Code Price range Availability Overall Length Final End Force Body Thread Size Bolt Length Handle Locking Type Head Diameter Initial End Force View
£ 6.0949 - £ 6.2225 Request the lead time here
34.0 mm
M10 x 1
6.0 mm
25.0 mm
1220768 £ 8.3295 - £ 8.5012 Request the lead time here
47.5 mm
M16 x 1,5
10.0 mm
33.0 mm
£ 7.1154 - £ 7.2572 Request the lead time here
34.0 mm
M10 x 1
6.0 mm
25.0 mm
£ 10.9567 - £ 11.1835 Request the lead time here
47.5 mm
M16
10.0 mm
33.0 mm
£ 5.4528 - £ 5.4528 Request the lead time here
30.0 mm
12.00 N
M6
12.0 mm
Non-Locking
12.0 mm
3.00 N
1220747 £ 6.0524 - £ 6.1799 Request the lead time here
34.0 mm
M10
6.0 mm
25.0 mm
1220755 £ 6.3831 - £ 6.5119 Request the lead time here
40.5 mm
M12
7.0 mm
28.0 mm
£ 8.3061 - £ 8.4762 Request the lead time here
47.5 mm
M16
10.0 mm
33.0 mm
£ 6.0524 - £ 6.1799 Request the lead time here
34.0 mm
M10
6.0 mm
25.0 mm
£ 6.3831 - £ 6.5119 Request the lead time here
40.5 mm
M12
7.0 mm
28.0 mm
£ 10.9142 - £ 11.1268 Request the lead time here
47.5 mm
M16 x 1.5
10.0 mm
33.0 mm
£ 6.0949 - £ 6.2225 Request the lead time here
34.0 mm
M10 x 1
6.0 mm
25.0 mm
£ 11.0559 - £ 11.0559 Request the lead time here
M12 x 1.75
24.0 mm
497562 £ 5.4004 - £ 5.8681 Request the lead time here
26.5 mm
7.00 N
M10
8.1 mm
Non-Locking
17.5 mm
1.00 N
£ 8.3295 - £ 8.5012 Request the lead time here
47.5 mm
M16 x 1,5
10.0 mm
33.0 mm
£ 7.1154 - £ 7.2572 Request the lead time here
34.0 mm
M10
6.0 mm
25.0 mm
£ 8.3486 - £ 8.5187 Request the lead time here
40.5 mm
M12 x 1.5
7.0 mm
28.0 mm
491237 £ 16.477 - £ 16.477 Request the lead time here
M16 x 1.5
£ 6.0399 - £ 6.1555 Request the lead time here
43.5 mm
24.00 N
M8 x 1
13.5 mm
Locking
16.0 mm
5.00 N
£ 8.4904 - £ 8.6746 Request the lead time here
68.0 mm
22.00 N
M16 x 1.5
20.5 mm
Locking
25.0 mm
6.00 N
  • of 6
Indexing Plunger 25.0 mm Black

1220752

Price Range
£ 6.2225 - £ 6.0949

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Full Material
    Polyamide
Indexing Plunger 33.0 mm Black

1220768

Price Range
£ 8.5012 - £ 8.3295

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    10.0 mm
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
  • Overall Length
    47.5 mm
  • Full Material
    Polyamide
Indexing Plunger 25.0 mm Black

1220776

Price Range
£ 7.2572 - £ 7.1154

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Commodity Code
    7318190090
Indexing Plunger 33.0 mm Black

1220790

Price Range
£ 11.1835 - £ 10.9567

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    10.0 mm
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
  • Overall Length
    47.5 mm
  • Commodity Code
    7318190090
Indexing Plunger 12.0 mm M6 PA Black

1220798

Price Range
£ 5.4528 - £ 5.4528

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Bolt Length
    12.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    12.0 mm
  • Overall Length
    30.0 mm
Indexing Plunger 25.0 mm Black

1220747

Price Range
£ 6.1799 - £ 6.0524

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Full Material
    Polyamide
Indexing Plunger 28.0 mm Black

1220755

Price Range
£ 6.5119 - £ 6.3831

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    7.0 mm
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
  • Overall Length
    40.5 mm
  • Full Material
    Polyamide
Indexing Plunger 33.0 mm Black

1220763

Price Range
£ 8.4762 - £ 8.3061

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    10.0 mm
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
  • Overall Length
    47.5 mm
  • Full Material
    Polyamide
Indexing Plunger 25.0 mm Black

1220746

Price Range
£ 6.1799 - £ 6.0524

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Full Material
    Polyamide
Indexing Plunger 28.0 mm Black

1220754

Price Range
£ 6.5119 - £ 6.3831

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    7.0 mm
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
  • Overall Length
    40.5 mm
  • Full Material
    Polyamide
Indexing Plunger 33.0 mm Black

1220793

Price Range
£ 11.1268 - £ 10.9142

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    10.0 mm
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
  • Overall Length
    47.5 mm
  • Commodity Code
    7318190090
Indexing Plunger 25.0 mm Black

1220753

Price Range
£ 6.2225 - £ 6.0949

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Full Material
    Polyamide
Indexing Plunger 24.0 mm M12 x 1.75

497512

Price Range
£ 11.0559 - £ 11.0559

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.75
  • Head Diameter
    24.0 mm
  • Body Material
    Zinc Plated Steel
  • Full Material
    Die Cast Zinc
  • Commodity Code
    7318155290
Indexing Plunger 17.5 mm Aluminium Grey

497562

Price Range
£ 5.8681 - £ 5.4004

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    8.1 mm
  • Final End Force
    7.00 N
  • Head Diameter
    17.5 mm
  • Knob Height
    18.5 mm
  • Overall Length
    26.5 mm
Indexing Plunger 33.0 mm Black

1220769

Price Range
£ 8.5012 - £ 8.3295

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    10.0 mm
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
  • Overall Length
    47.5 mm
  • Full Material
    Polyamide
Indexing Plunger 25.0 mm Black

1220779

Price Range
£ 7.2572 - £ 7.1154

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Full Material
    Polyamide
Indexing Plunger 28.0 mm Black

1220789

Price Range
£ 8.5187 - £ 8.3486

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    7.0 mm
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
  • Overall Length
    40.5 mm
  • Commodity Code
    7318190090
Indexing Plunger M16 x 1.5 Black

491237

Price Range
£ 16.477 - £ 16.477

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Finish
    Matt
  • Full Material
    Burnished Steel
  • Commodity Code
    7326909890
  • Body Thread Size
    M16 x 1.5
Indexing Plunger 16.0 mm M8 PA Black

1220815

Price Range
£ 6.1555 - £ 6.0399

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Bolt Length
    13.5 mm
  • Final End Force
    24.00 N
  • Head Diameter
    16.0 mm
  • Overall Length
    43.5 mm
Indexing Plunger 25.0 mm M16 PA Black

1220819

Price Range
£ 8.6746 - £ 8.4904

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Bolt Length
    20.5 mm
  • Final End Force
    22.00 N
  • Head Diameter
    25.0 mm
  • Overall Length
    68.0 mm