Menu Search

Indexing Plungers - Locking and Non-Locking

In stock

Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.

Series Code :SR5408 ,SR6564, SR6565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Item Code Price range Availability Overall Length Final End Force Body Thread Size Bolt Length Handle Locking Type Head Diameter Initial End Force View
£ 5.3153 - £ 5.4287 Request the lead time here
27.5 mm
M8 x 1
5.0 mm
21.0 mm
£ 8.3295 - £ 8.5012 Request the lead time here
47.5 mm
M16 x 1,5
10.0 mm
33.0 mm
£ 7.1154 - £ 7.2572 Request the lead time here
34.0 mm
M10
6.0 mm
25.0 mm
£ 8.3486 - £ 8.5187 Request the lead time here
40.5 mm
M12 x 1.5
7.0 mm
28.0 mm
£ 5.5244 - £ 5.5244 Request the lead time here
32.5 mm
12.00 N
M6
10.0 mm
Locking
12.0 mm
3.00 N
£ 6.1843 - £ 6.3144 Request the lead time here
46.0 mm
24.00 N
M10 x 1
13.5 mm
Locking
18.0 mm
5.00 N
£ 6.0949 - £ 6.2225 Request the lead time here
34.0 mm
M10 x 1
6.0 mm
25.0 mm
£ 6.3949 - £ 6.5206 Request the lead time here
40.5 mm
M12 x 1,5
7.0 mm
28.0 mm
1220747 £ 6.0524 - £ 6.1799 Request the lead time here
34.0 mm
M10
6.0 mm
25.0 mm
1220755 £ 6.3831 - £ 6.5119 Request the lead time here
40.5 mm
M12
7.0 mm
28.0 mm
£ 8.3061 - £ 8.4762 Request the lead time here
47.5 mm
M16
10.0 mm
33.0 mm
1220771 £ 6.0666 - £ 6.1941 Request the lead time here
27.5 mm
M8
5.0 mm
21.0 mm
£ 7.1154 - £ 7.2572 Request the lead time here
34.0 mm
M10 x 1
6.0 mm
25.0 mm
£ 6.6836 - £ 6.6836 Request the lead time here
40.5 mm
M12
7.0 mm
28.0 mm
£ 8.3295 - £ 8.5012 Request the lead time here
47.5 mm
M16
10.0 mm
33.0 mm
£ 8.1588 - £ 8.3248 Request the lead time here
40.5 mm
M12 x 1.5
7.0 mm
28.0 mm
1220796 £ 10.9283 - £ 11.1551 Request the lead time here
47.5 mm
M16 x 1.5
10.0 mm
33.0 mm
£ 5.5341 - £ 5.6497 Request the lead time here
39.5 mm
24.00 N
M8 x 1
16.0 mm
Non-Locking
16.0 mm
5.00 N
£ 6.6693 - £ 6.8124 Request the lead time here
55.0 mm
21.00 N
M12 x 1.5
16.5 mm
Locking
21.0 mm
5.00 N
£ 6.1197 - £ 6.1197 Request the lead time here
32.5 mm
12.00 N
M6 x 0.75
10.0 mm
Locking
12.0 mm
3.00 N
  • of 6
Indexing Plunger 21.0 mm Black

1220745

Price Range
£ 5.4287 - £ 5.3153

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    5.0 mm
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
  • Overall Length
    27.5 mm
  • Full Material
    Polyamide
Indexing Plunger 33.0 mm Black

1220769

Price Range
£ 8.5012 - £ 8.3295

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    10.0 mm
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
  • Overall Length
    47.5 mm
  • Full Material
    Polyamide
Indexing Plunger 25.0 mm Black

1220779

Price Range
£ 7.2572 - £ 7.1154

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Full Material
    Polyamide
Indexing Plunger 28.0 mm Black

1220789

Price Range
£ 8.5187 - £ 8.3486

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    7.0 mm
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
  • Overall Length
    40.5 mm
  • Commodity Code
    7318190090
Indexing Plunger 12.0 mm M6 PA Black

1220809

Price Range
£ 5.5244 - £ 5.5244

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Bolt Length
    10.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    12.0 mm
  • Overall Length
    32.5 mm
Indexing Plunger 18.0 mm M10 PA Black

1220813

Price Range
£ 6.3144 - £ 6.1843

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Bolt Length
    13.5 mm
  • Final End Force
    24.00 N
  • Head Diameter
    18.0 mm
  • Overall Length
    46.0 mm
Indexing Plunger 25.0 mm Black

1220753

Price Range
£ 6.2225 - £ 6.0949

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Full Material
    Polyamide
Indexing Plunger 28.0 mm Black

1220761

Price Range
£ 6.5206 - £ 6.3949

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    7.0 mm
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
  • Overall Length
    40.5 mm
  • Full Material
    Polyamide
Indexing Plunger 25.0 mm Black

1220747

Price Range
£ 6.1799 - £ 6.0524

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Full Material
    Polyamide
Indexing Plunger 28.0 mm Black

1220755

Price Range
£ 6.5119 - £ 6.3831

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    7.0 mm
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
  • Overall Length
    40.5 mm
  • Full Material
    Polyamide
Indexing Plunger 33.0 mm Black

1220763

Price Range
£ 8.4762 - £ 8.3061

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    10.0 mm
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
  • Overall Length
    47.5 mm
  • Full Material
    Polyamide
Indexing Plunger 21.0 mm Black

1220771

Price Range
£ 6.1941 - £ 6.0666

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    5.0 mm
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
  • Overall Length
    27.5 mm
  • Full Material
    Polyamide
Indexing Plunger 25.0 mm Black

1220781

Price Range
£ 7.2572 - £ 7.1154

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Commodity Code
    7318190090
Indexing Plunger 28.0 mm Black

1220758

Price Range
£ 6.6836 - £ 6.6836

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    7.0 mm
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
  • Overall Length
    40.5 mm
  • Full Material
    Polyamide
Indexing Plunger 33.0 mm Black

1220766

Price Range
£ 8.5012 - £ 8.3295

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    10.0 mm
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
  • Overall Length
    47.5 mm
  • Full Material
    Polyamide
Indexing Plunger 28.0 mm Black

1220788

Price Range
£ 8.3248 - £ 8.1588

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    7.0 mm
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
  • Overall Length
    40.5 mm
  • Commodity Code
    7318190090
Indexing Plunger 33.0 mm Black

1220796

Price Range
£ 11.1551 - £ 10.9283

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    10.0 mm
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
  • Overall Length
    47.5 mm
  • Commodity Code
    7318190090
Indexing Plunger 16.0 mm M8 x 1.0 PA Black

1220801

Price Range
£ 5.6497 - £ 5.5341

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Bolt Length
    16.0 mm
  • Final End Force
    24.00 N
  • Head Diameter
    16.0 mm
  • Overall Length
    39.5 mm
Indexing Plunger 21.0 mm M12 PA Black

1220817

Price Range
£ 6.8124 - £ 6.6693

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Bolt Length
    16.5 mm
  • Final End Force
    21.00 N
  • Head Diameter
    21.0 mm
  • Overall Length
    55.0 mm
Indexing Plunger 12.0 mm M6 x 0.75 PA Black

1220832

Price Range
£ 6.1197 - £ 6.1197

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6 x 0.75
  • Bolt Length
    10.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    12.0 mm
  • Overall Length
    32.5 mm