Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.
Series Code :SR5408 ,SR6564, SR6565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Final End Force | Body Thread Size | Bolt Length | Handle Locking Type | Head Diameter | Initial End Force | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 11.6753 - £ 11.6753 | Request the lead time here |
1.87 in
47.5 mm
|
|
M16
|
0.394 in
10.0 mm
|
|
1.299 in
33.0 mm
|
|
||
| £ 5.3153 - £ 5.4287 | 233 In stock |
1.083 in
27.5 mm
|
|
M8 x 1
|
0.197 in
5.0 mm
|
|
0.827 in
21.0 mm
|
|
||
| £ 6.0949 - £ 6.2225 | Request the lead time here |
1.339 in
34.0 mm
|
|
M10 x 1
|
0.236 in
6.0 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 6.3949 - £ 6.5206 | Request the lead time here |
1.594 in
40.5 mm
|
|
M12 x 1,5
|
0.276 in
7.0 mm
|
|
1.102 in
28.0 mm
|
|
||
| £ 8.3295 - £ 8.5012 | 3 In stock |
1.87 in
47.5 mm
|
|
M16 x 1,5
|
0.394 in
10.0 mm
|
|
1.299 in
33.0 mm
|
|
||
| £ 6.0666 - £ 6.1941 | 19 In stock |
1.083 in
27.5 mm
|
|
M8 x 1
|
0.197 in
5.0 mm
|
|
0.827 in
21.0 mm
|
|
||
| 10645116 | £ 8.0344 - £ 8.2003 | Request the lead time here |
1.594 in
40.5 mm
|
|
M12 x 1.5
|
0.276 in
7.0 mm
|
|
1.102 in
28.0 mm
|
|
|
| 10196205 | £ 10.8716 - £ 11.0843 | 2 In stock |
1.87 in
47.5 mm
|
|
M16
|
0.394 in
10.0 mm
|
|
1.299 in
33.0 mm
|
|
|
| £ 5.5705 - £ 5.5705 | 635 In stock |
1.299 in
33.0 mm
|
12.00 N
12.00 N
|
M6
|
0.394 in
10.0 mm
|
Locking
|
0.472 in
12.0 mm
|
3.00 N
3.00 N
|
||
| £ 6.0399 - £ 6.1555 | 130 In stock |
1.713 in
43.5 mm
|
24.00 N
24.00 N
|
M8 x 1
|
0.531 in
13.5 mm
|
Locking
|
0.63 in
16.0 mm
|
5.00 N
5.00 N
|
||
| £ 8.4904 - £ 8.6746 | 8 In stock |
2.677 in
68.0 mm
|
22.00 N
22.00 N
|
M16 x 1.5
|
0.807 in
20.5 mm
|
Locking
|
0.984 in
25.0 mm
|
6.00 N
6.00 N
|
||
| £ 6.1843 - £ 6.3144 | 210 In stock |
1.811 in
46.0 mm
|
24.00 N
24.00 N
|
M10 x 1
|
0.531 in
13.5 mm
|
Locking
|
0.709 in
18.0 mm
|
5.00 N
5.00 N
|
||
| £ 6.6693 - £ 6.8124 | 39 In stock |
2.165 in
55.0 mm
|
21.00 N
21.00 N
|
M12 x 1.5
|
0.65 in
16.5 mm
|
Locking
|
0.827 in
21.0 mm
|
5.00 N
5.00 N
|
||
| £ 11.0559 - £ 11.0559 | 304 In stock |
|
|
M12 x 1.75
|
|
|
0.945 in
24.0 mm
|
|
||
| 10281062 | £ 5.4004 - £ 5.8681 | 17 In stock |
1.043 in
26.5 mm
|
7.00 N
7.00 N
|
M10
|
0.319 in
8.1 mm
|
Non-Locking
|
0.689 in
17.5 mm
|
1.00 N
1.00 N
|
|
| £ 11.6767 - £ 11.6767 | 6 In stock |
|
|
M10 x 1.0
|
|
|
|
|
||
| 10280829 | £ 10.5315 - £ 10.5315 | 96 In stock |
|
|
M10 x 1.0
|
|
|
0.717 in
18.2 mm
|
|
|
| £ 6.1197 - £ 6.1197 | Request the lead time here |
1.28 in
32.5 mm
|
12.00 N
12.00 N
|
M6 x 0.75
|
0.394 in
10.0 mm
|
Locking
|
0.472 in
12.0 mm
|
3.00 N
3.00 N
|
||
| £ 6.6619 - £ 6.7894 | 18 In stock |
1.713 in
43.5 mm
|
24.00 N
24.00 N
|
M8
|
0.531 in
13.5 mm
|
Locking
|
0.63 in
16.0 mm
|
5.00 N
5.00 N
|
||
| £ 9.1849 - £ 9.3692 | 18 In stock |
2.5 in
63.5 mm
|
22.00 N
22.00 N
|
M12
|
0.807 in
20.5 mm
|
Locking
|
0.827 in
21.0 mm
|
6.00 N
6.00 N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue