10281079
497563
| Quantity | Unit price |
|---|---|
| 20 - 99 | £ 7.4698 |
| 100 - 199 | £ 7.3139 |
| 200 + | £ 7.1721 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Bolt Length | 0.315 in |
|---|---|
| Bolt Length | 8.0 mm |
| Final End Force | 7.0 N |
| Final End Force | 7.0 N |
| Head Diameter | 17.5 mm |
| Head Diameter | 0.689 in |
| Knob Height | 0.728 in |
| Knob Height | 18.5 mm |
| Overall Length | 26.5 mm |
| Overall Length | 1.043 in |
| Finish | Powder Black |
| Full Material | Aluminium |
| Handle Locking Type | Non-Locking |
| Commodity Code | 7616999099 |
| Body Thread Size | M10 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue