10196427
1220818
| Quantity | Unit price |
|---|---|
| 10 - 119 | £ 7.7533 |
| 120 + | £ 7.5974 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M12 |
|---|---|
| Bolt Length | 0.807 in |
| Bolt Length | 20.5 mm |
| Final End Force | 22.00 N |
| Final End Force | 22.00 N |
| Head Diameter | 0.827 in |
| Head Diameter | 21.0 mm |
| Overall Length | 2.5 in |
| Overall Length | 63.5 mm |
| Body Material | Steel |
| Finish | Matt |
| Full Material | Polyamide |
| Handle Locking Type | Locking |
| Commodity Code | 7318190090 |
| Body Thread Size | M12 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue