10196380
1220814
| Quantity | Unit price |
|---|---|
| 10 - 349 | £ 6.0949 |
| 350 + | £ 5.9815 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M8 |
|---|---|
| Bolt Length | 13.5 mm |
| Bolt Length | 0.531 in |
| Final End Force | 24.00 N |
| Final End Force | 24.00 N |
| Head Diameter | 16.0 mm |
| Head Diameter | 0.63 in |
| Overall Length | 43.5 mm |
| Overall Length | 1.713 in |
| Body Material | Steel |
| Finish | Matt |
| Full Material | Polyamide |
| Handle Locking Type | Locking |
| Commodity Code | 7318190090 |
| Body Thread Size | M8 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue