Menu Search

Indexing Plunger 18.0 mm 6.0 mm PA Black

Essentra Part Number:

10196960

Manufacturer Part Number:

1220878

1 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 7.5137
100 + £ 7.3563
Standard pack: 10

Order in multiple of 10

Total price:

£ 75.14

10 x £ 7.5137

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Length 30.5 mm
Base Width 32.0 mm
Compatible Plate Height 5.0 mm
Final End Force 21.0 N
Initial End Force 5.0 N
Nose Diameter 6.0 mm
Nose Projection 6.0 mm
Overall Length 52.0 mm
Colour Black
Finish Matt
Full Material Polyamide
Handle Type Knob Handle
Mounting Hole Distance 21.0 mm
Nose Material Stainless Steel
Head Diameter 18.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us