Menu Search

Indexing Plunger 16.0 mm 5.0 mm PA Black

Essentra Part Number:

10196922

Manufacturer Part Number:

1220874

46 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 149 £ 6.5977
150 + £ 6.4689
Standard pack: 10

Order in multiple of 10

Total price:

£ 65.98

10 x £ 6.5977

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Length 22.0 mm
Base Width 28.0 mm
Compatible Plate Height 4.5 mm
Final End Force 24.0 N
Initial End Force 5.0 N
Nose Diameter 5.0 mm
Nose Projection 5.0 mm
Overall Length 40.0 mm
Colour Black
Finish Matt
Full Material Polyamide
Handle Type Knob Handle
Mounting Hole Distance 18.0 mm
Nose Material Stainless Steel
Head Diameter 16.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us