Menu Search

Indexing Plunger 12.0 mm 4.0 mm PA Black

Item code:

1220870

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 299 £ 5.5421
300 + £ 5.4287
Standard pack: 10

Order in multiple of 10

Total price:

£ 55.42

10 x £ 5.5421

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Length 16.5 mm
Base Width 22.0 mm
Compatible Plate Height 4.0 mm
Final End Force 12.0 N
Initial End Force 3.0 N
Nose Diameter 4.0 mm
Nose Projection 4.0 mm
Overall Length 30.5 mm
Colour Black
Finish Matt
Full Material Polyamide
Mounting Hole Distance 14.0 mm
Nose Material Stainless Steel
Head Diameter 12.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us