| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Mounting Hole Depression | Round |
|---|---|
| Mounting Method | Fastener Nuts, Screw/Bolts |
| Overall Length | 3.74 in |
| Overall Length | 95.0 mm |
| Overall Thickness | 0.551 in |
| Overall Thickness | 14.0 mm |
| Overall Width | 50.0 mm |
| Overall Width | 1.969 in |
| Cam Material | Zamak ZNAL4CU1 |
| Finish | Black Powder Coated |
| Hinge Type | HVAC Adjustable Hinge |
| Latch Material | Zamak ZNAL4CU1 |
| Number of Mounting Holes | 8 |
| Pin Material | Stainless Steel |
| Mounting Hole Diameter | 4.2 mm |
| Mounting Hole Diameter | 0.165 in |
| Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue