Menu Search

Hose Sleeve Ferrules 46.0 mm (ID)

This aluminium ring, also referred as a ferrule, is used to secure a textile sleeve on a hose by crimping it.
Item code:

1219805

164 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 + £ 2.2757
Standard pack: 25

Order in multiple of 25

Total price:

£ 56.89

25 x £ 2.2757

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Aluminium
Inside Diameter 46.0 mm
Outside Diameter 50.0 mm
Overall Length 27.0 mm
Wall Thickness 2.0 mm
Price per piece incl VAT 2.6774 GBP
Commodity Code 7616999099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us