| Quantity | Unit price |
|---|---|
| 1 + | £ 938.1257 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| ID | 2.5 in |
|---|---|
| ID | 63.5 mm |
| RL | 45.7 m |
| RL | 149.934 ft |
| Full Material | 1050 Ballistic Polyamide |
| Colour | Black |
| Commodity Code | 9403999090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue