Quantity | Unit price |
---|---|
1 + | £ 342.232 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hose Diameter | 73.0 mm |
---|---|
Compatible Hose Diameter | 2.874 in |
Flat Width | 100.0 mm |
Flat Width | 3.937 in |
Roll Length | 50.0 m |
Roll Length | 164.042 ft |
Full Material | Polyamide 6 |
Colour | Black |
Commodity Code | 3917219090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue