Menu Search

Hose Protector 55.0 mm 50.0 m Black

Item code:

1255555

4 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 240.7799
Standard pack: 1

Order in multiple of 1

Total price:

£ 240.78

1 x £ 240.7799

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hose Diameter 55.0 mm
Flat Width 89.0 mm
Roll Length 50.0 m
Full Material Polyamide 6
Colour Black
Commodity Code 3917219090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us