Menu Search

Hose Protector 23.0 mm 50.0 m Black

Item code:

1255547

9 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 111.9948
Standard pack: 1

Order in multiple of 1

Total price:

£ 111.99

1 x £ 111.9948

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hose Diameter 23.0 mm
Flat Width 39.0 mm
Roll Length 50.0 m
Full Material Polyamide 6
Colour Black
Commodity Code 3917219090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us