| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 1.7434 |
| 250 - 999 | £ 1.715 |
| 1000 + | £ 1.6725 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| ID | 2.7 mm |
|---|---|
| ID | 0.106 in |
| d1 | 4.0 mm |
| d1 | 0.157 in |
| d2 | 5.0 mm |
| d2 | 0.197 in |
| L | 25.5 mm |
| L | 1.004 in |
| Type | 4 |
| Full Material | Polyoxymethylene |
| Colour | Natural |
| Commodity Code | 3917400099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue