10341346
136080600005
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 2.9766 |
| 250 + | £ 2.9199 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| ID | 4.0 mm |
|---|---|
| ID | 0.157 in |
| d2 | 6.0 mm |
| d2 | 0.236 in |
| L | 25.0 mm |
| L | 0.984 in |
| Type | 3 |
| Full Material | Polyoxymethylene |
| Colour | Natural |
| Commodity Code | 3917400099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue