Menu Search

Horizontal Toggle Clamps

In stock

Vertical Manual Hold Clamps save valuable space without sacrificing holding capacity or clamp performance. A cushioned vinyl handle grip provides improved user comfort and all body and linkage components are zinc plated to resist corrosion.

Series Code :SRG0005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Essentra Part Number Price range Availability Base Material Height Under Bar Maximum Holding Force Handle Movement View
£ 8.3476 - £ 8.3476 197 In stock
Steel
12 mm
0.50 kN
90
£ 34.1404 - £ 34.1404 80 In stock
304 Stainless Steel
34.0 mm
2.20 kN
60
£ 19.2957 - £ 19.2957 200 In stock
304 Stainless Steel
12.5 mm
0.50 kN
166
£ 22.8255 - £ 22.8255 75 In stock
Steel
26.0 mm
1.00 kN
79
£ 21.032 - £ 21.032 100 In stock
304 Stainless Steel
27.0 mm
1.00 kN
78
£ 38.9827 - £ 38.9827 50 In stock
Steel
58.0 mm
4.40 kN
70
£ 12.285 - £ 12.285 Request the lead time here
Steel
27.0 mm
1.00 kN
65
£ 13.5485 - £ 13.5485 205 In stock
Steel
34.0 mm
2.20 kN
60
£ 15.0566 - £ 15.0566 190 In stock
304 Stainless Steel
7.5 mm
0.30 kN
75
£ 21.1217 - £ 21.1217 162 In stock
304 Stainless Steel
19.5 mm
0.70 kN
60
£ 9.2524 - £ 9.2524 107 In stock
Steel
19.5 mm
0.70 kN
60
£ 19.1245 - £ 19.1245 60 In stock
Steel
45.0 mm
3.40 kN
85
£ 7.0596 - £ 7.0596 Request the lead time here
Steel
7.5 mm
0.30 kN
75
  • of 2
Toggle Clamp 0.50 kN 12 mm 90 ° Steel

20509873

Price Range
£ 8.3476 - £ 8.3476

Stock Levels
197 In stock
Attributes
  • Height Under Bar
    12 mm
  • Maximum Holding Force
    0.50 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp 2.20 kN 34.0 mm 60 ° 304 Stainless Steel

20509934

Price Range
£ 34.1404 - £ 34.1404

Stock Levels
80 In stock
Attributes
  • Height Under Bar
    34.0 mm
  • Maximum Holding Force
    2.20 kN
  • Handle Colour
    Red
  • Base Material
    304 Stainless Steel
  • Handle Type
    Straight Handle
Toggle Clamp 0.50 kN 12.5 mm 166 ° 304 Stainless Steel

20509989

Price Range
£ 19.2957 - £ 19.2957

Stock Levels
200 In stock
Attributes
  • Height Under Bar
    12.5 mm
  • Maximum Holding Force
    0.50 kN
  • Handle Colour
    Red
  • Base Material
    304 Stainless Steel
  • Handle Type
    T-Handle
Toggle Clamp 1.00 kN 26.0 mm 79 ° Steel

20509903

Price Range
£ 22.8255 - £ 22.8255

Stock Levels
75 In stock
Attributes
  • Height Under Bar
    26.0 mm
  • Maximum Holding Force
    1.00 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp 1.00 kN 27.0 mm 78 ° 304 Stainless Steel

20509897

Price Range
£ 21.032 - £ 21.032

Stock Levels
100 In stock
Attributes
  • Height Under Bar
    27.0 mm
  • Maximum Holding Force
    1.00 kN
  • Handle Colour
    Red
  • Base Material
    304 Stainless Steel
  • Handle Type
    Straight Handle
Toggle Clamp 4.40 kN 58.0 mm 70 ° Steel

20509965

Price Range
£ 38.9827 - £ 38.9827

Stock Levels
50 In stock
Attributes
  • Height Under Bar
    58.0 mm
  • Maximum Holding Force
    4.40 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp 1.00 kN 27.0 mm 65 ° Steel

20509996

Price Range
£ 12.285 - £ 12.285

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    27.0 mm
  • Maximum Holding Force
    1.00 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp 2.20 kN 34.0 mm 60 ° Steel

20510060

Price Range
£ 13.5485 - £ 13.5485

Stock Levels
205 In stock
Attributes
  • Height Under Bar
    34.0 mm
  • Maximum Holding Force
    2.20 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp 0.30 kN 7.5 mm 75 ° 304 Stainless Steel

20509910

Price Range
£ 15.0566 - £ 15.0566

Stock Levels
190 In stock
Attributes
  • Height Under Bar
    7.5 mm
  • Maximum Holding Force
    0.30 kN
  • Handle Colour
    Red
  • Base Material
    304 Stainless Steel
  • Handle Type
    Straight Handle
Toggle Clamp 0.70 kN 19.5 mm 60 ° 304 Stainless Steel

20509972

Price Range
£ 21.1217 - £ 21.1217

Stock Levels
162 In stock
Attributes
  • Height Under Bar
    19.5 mm
  • Maximum Holding Force
    0.70 kN
  • Handle Colour
    Red
  • Base Material
    304 Stainless Steel
  • Handle Type
    Straight Handle
Toggle Clamp 0.70 kN 19.5 mm 60 ° Steel

20509927

Price Range
£ 9.2524 - £ 9.2524

Stock Levels
107 In stock
Attributes
  • Height Under Bar
    19.5 mm
  • Maximum Holding Force
    0.70 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp 3.40 kN 45.0 mm 85 ° Steel

20509941

Price Range
£ 19.1245 - £ 19.1245

Stock Levels
60 In stock
Attributes
  • Height Under Bar
    45.0 mm
  • Maximum Holding Force
    3.40 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle
Toggle Clamp 0.30 kN 7.5 mm 75 ° Steel

20509880

Price Range
£ 7.0596 - £ 7.0596

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    7.5 mm
  • Maximum Holding Force
    0.30 kN
  • Handle Colour
    Red
  • Base Material
    Steel
  • Handle Type
    Straight Handle