10349816
1472805
| Quantity | Unit price |
|---|---|
| 1 + | £ 14.7306 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Height Under Bar | 0.925 in |
|---|---|
| Height Under Bar | 23.5 mm |
| Maximum Holding Force | 225.0 kg |
| Maximum Holding Force | 225.0 kg |
| Base Type | Flanged |
| Handle Colour | Red |
| Base Material | Steel |
| Handle Orientation | Horizontal |
| Handle Type | T-Handle |
| Handle Movement | 175 |
| Bar Movement | 88 |
| Arm Type | Adjustable |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue