Menu Search

Horizontal Card Guides

In stock

PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.

Series Code :SRRN

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Accepts Panel Thickness Distance Between Fixing Holes View
£ 0.109 - £ 0.1346 496 In stock
139.7 mm
1.6 mm
127.0 mm
£ 0.0997 - £ 0.0997 3997 In stock
101.6 mm
1.6 mm
88.9 mm
£ 0.1779 - £ 0.2197 Request the lead time here
127.0 mm
1.6 mm
114.3 mm
£ 0.0777 - £ 0.0777 500 In stock
76.2 mm
1.6 mm
63.5 mm
£ 0.197 - £ 0.2055 Request the lead time here
63.5 mm
1.6 mm
50.8 mm
£ 0.1159 - £ 0.1431 3970 In stock
152.4 mm
1.6 mm
139.7 mm
£ 1.8851 - £ 1.8851 2500 In stock
164.1 mm
1.6 mm
152.4 mm
£ 1.4599 - £ 1.4883 Request the lead time here
215.9 mm
1.6 mm
203.2 mm
£ 2.6062 - £ 2.6062 988 In stock
101.6 mm
1.6 mm
76.2 mm
10319932 £ 2.8736 - £ 2.8736 Request the lead time here
139.7 mm
1.6 mm
114.3 mm
£ 2.5819 - £ 2.5819 1000 In stock
114.3 mm
1.6 mm
76.2 mm
10319949 £ 2.9007 - £ 2.9007 1005 In stock
152.4 mm
1.6 mm
127.0 mm
£ 1.4883 - £ 1.5166 1000 In stock
63.5 mm
1.6 mm
38.1 mm
£ 1.8143 - £ 1.8426 Request the lead time here
152.4 mm
1.6 mm
127.0 mm
£ 1.0574 - £ 1.0786 4286 In stock
88.9 mm
1.6 mm
76.2 mm
£ 1.6584 - £ 1.7009 1500 In stock
127.0 mm
1.6 mm
101.6 mm
£ 1.2459 - £ 1.2459 1464 In stock
99.7 mm
1.6 mm
92.1 mm
£ 1.7717 - £ 1.7717 1061 In stock
169.5 mm
1.6 mm
161.9 mm
£ 1.0106 - £ 1.0304 494 In stock
169.6 mm
2.2 mm
161.9 mm
10319871 £ 2.4214 - £ 2.4798 1053 In stock
76.2 mm
1.6 mm
50.8 mm
  • of 5
Horizontal Card Guide Snap-In 1.6 mm 139.7 mm Nylon 6/6

10626863

Price Range
£ 0.1346 - £ 0.109

Stock Levels
496 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Overall Length
    139.7 mm
Horizontal Card Guide Snap-In 1.6 mm 101.6 mm Nylon 6/6

10627044

Price Range
£ 0.0997 - £ 0.0997

Stock Levels
3997 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Overall Length
    101.6 mm
Horizontal Card Guide Snap-In 1.6 mm 127.0 mm Nylon 6/6

10627051

Price Range
£ 0.2197 - £ 0.1779

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    114.3 mm
  • Overall Length
    127.0 mm
Horizontal Card Guide Snap-In 1.6 mm 76.2 mm Nylon 6/6

10627105

Price Range
£ 0.0777 - £ 0.0777

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Overall Length
    76.2 mm
Horizontal Card Guide Snap-In 1.6 mm 63.5 mm Nylon 6/6

10361153

Price Range
£ 0.2055 - £ 0.197

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    50.8 mm
  • Overall Length
    63.5 mm
Horizontal Card Guide Snap-In 1.6 mm 152.4 mm Nylon 6/6

10462850

Price Range
£ 0.1431 - £ 0.1159

Stock Levels
3970 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    139.7 mm
  • Overall Length
    152.4 mm
Horizontal Card Guide Snap-In 1.6 mm 164.1 mm Nylon 6/6

10318669

Price Range
£ 1.8851 - £ 1.8851

Stock Levels
2500 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    152.4 mm
  • Overall Length
    164.1 mm
Horizontal Card Guide Snap-In 1.6 mm 215.9 mm Nylon 6/6

10318706

Price Range
£ 1.4883 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    203.2 mm
  • Overall Length
    215.9 mm
Horizontal Card Guide Snap-In 1.6 mm 101.6 mm Nylon 6/6

10319895

Price Range
£ 2.6062 - £ 2.6062

Stock Levels
988 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    101.6 mm
Horizontal Card Guide Snap-In 1.6 mm 139.7 mm Nylon 6/6

10319932

Price Range
£ 2.8736 - £ 2.8736

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    114.3 mm
  • Overall Length
    139.7 mm
Horizontal Card Guide Snap-In 1.6 mm 114.3 mm Nylon 6/6

10319901

Price Range
£ 2.5819 - £ 2.5819

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    114.3 mm
Horizontal Card Guide Snap-In 1.6 mm 152.4 mm Nylon 6/6

10319949

Price Range
£ 2.9007 - £ 2.9007

Stock Levels
1005 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Overall Length
    152.4 mm
Horizontal Card Guide Snap-In 1.6 mm 63.5 mm Nylon 6/6

10319994

Price Range
£ 1.5166 - £ 1.4883

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    38.1 mm
  • Overall Length
    63.5 mm
Horizontal Card Guide Snap-In 1.6 mm 152.4 mm Nylon 6/6

10320020

Price Range
£ 1.8426 - £ 1.8143

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Overall Length
    152.4 mm
Horizontal Card Guide Snap-In 1.6 mm 88.9 mm Nylon 6/6

10112557

Price Range
£ 1.0786 - £ 1.0574

Stock Levels
4286 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    88.9 mm
Horizontal Card Guide Snap-In 1.6 mm 127.0 mm Nylon 6/6

10112571

Price Range
£ 1.7009 - £ 1.6584

Stock Levels
1500 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    101.6 mm
  • Overall Length
    127.0 mm
Horizontal Card Guide Snap-In 1.6 mm 99.7 mm PC

10321928

Price Range
£ 1.2459 - £ 1.2459

Stock Levels
1464 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    92.1 mm
  • Overall Length
    99.7 mm
Horizontal Card Guide Snap-In 1.6 mm 169.5 mm PC

10321935

Price Range
£ 1.7717 - £ 1.7717

Stock Levels
1061 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    161.9 mm
  • Overall Length
    169.5 mm
Horizontal Card Guide Snap-In 2.2 mm 169.6 mm PC

10113486

Price Range
£ 1.0304 - £ 1.0106

Stock Levels
494 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    2.2 mm
  • Distance Between Fixing Holes
    161.9 mm
  • Overall Length
    169.6 mm
Horizontal Card Guide Snap-In 1.6 mm 76.2 mm Nylon 6/6

10319871

Price Range
£ 2.4798 - £ 2.4214

Stock Levels
1053 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    50.8 mm
  • Overall Length
    76.2 mm