Menu Search

Horizontal Card Guides

In stock

PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.

Series Code :SRRN

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Accepts Panel Thickness Distance Between Fixing Holes View
£ 0.1779 - £ 0.2197 Request the lead time here
127.0 mm
1.6 mm
114.3 mm
£ 0.109 - £ 0.1346 496 In stock
139.7 mm
1.6 mm
127.0 mm
£ 0.0777 - £ 0.0777 500 In stock
76.2 mm
1.6 mm
63.5 mm
£ 0.0997 - £ 0.0997 3997 In stock
101.6 mm
1.6 mm
88.9 mm
£ 0.197 - £ 0.2055 Request the lead time here
63.5 mm
1.6 mm
50.8 mm
£ 0.1159 - £ 0.1431 3970 In stock
152.4 mm
1.6 mm
139.7 mm
£ 1.8851 - £ 1.8851 2500 In stock
164.1 mm
1.6 mm
152.4 mm
£ 1.4599 - £ 1.4883 Request the lead time here
215.9 mm
1.6 mm
203.2 mm
£ 2.6062 - £ 2.6062 988 In stock
101.6 mm
1.6 mm
76.2 mm
£ 1.2445 - £ 1.2445 202 In stock
101.6 mm
76.2 mm
10110881 1500 In stock
101.6 mm
76.2 mm
£ 1.3706 - £ 1.399 Request the lead time here
152.4 mm
1.6 mm
139.7 mm
£ 1.0914 - £ 1.1126 Request the lead time here
76.2 mm
1.6 mm
50.8 mm
£ 2.1403 - £ 2.1403 Request the lead time here
127.0 mm
1.6 mm
101.6 mm
£ 2.3529 - £ 2.4096 929 In stock
177.8 mm
1.6 mm
152.4 mm
£ 0.5202 - £ 0.5301 Request the lead time here
76.2 mm
3.0 mm
63.5 mm
£ 0.5783 - £ 0.5783 Request the lead time here
127.0 mm
4.0 mm
114.3 mm
£ 0.7657 - £ 0.7657 500 In stock
114.3 mm
1.6 mm
88.9 mm
£ 1.9702 - £ 2.0127 393 In stock
63.5 mm
1.6 mm
38.1 mm
£ 0.7966 - £ 0.8121 1500 In stock
63.5 mm
2.2 mm
55.9 mm
  • of 5
Horizontal Card Guide Snap-In 1.6 mm 127.0 mm Nylon 6/6

10627051

Price Range
£ 0.2197 - £ 0.1779

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    114.3 mm
  • Overall Length
    127.0 mm
Horizontal Card Guide Snap-In 1.6 mm 139.7 mm Nylon 6/6

10626863

Price Range
£ 0.1346 - £ 0.109

Stock Levels
496 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Overall Length
    139.7 mm
Horizontal Card Guide Snap-In 1.6 mm 76.2 mm Nylon 6/6

10627105

Price Range
£ 0.0777 - £ 0.0777

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Overall Length
    76.2 mm
Horizontal Card Guide Snap-In 1.6 mm 101.6 mm Nylon 6/6

10627044

Price Range
£ 0.0997 - £ 0.0997

Stock Levels
3997 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Overall Length
    101.6 mm
Horizontal Card Guide Snap-In 1.6 mm 63.5 mm Nylon 6/6

10361153

Price Range
£ 0.2055 - £ 0.197

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    50.8 mm
  • Overall Length
    63.5 mm
Horizontal Card Guide Snap-In 1.6 mm 152.4 mm Nylon 6/6

10462850

Price Range
£ 0.1431 - £ 0.1159

Stock Levels
3970 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    139.7 mm
  • Overall Length
    152.4 mm
Horizontal Card Guide Snap-In 1.6 mm 164.1 mm Nylon 6/6

10318669

Price Range
£ 1.8851 - £ 1.8851

Stock Levels
2500 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    152.4 mm
  • Overall Length
    164.1 mm
Horizontal Card Guide Snap-In 1.6 mm 215.9 mm Nylon 6/6

10318706

Price Range
£ 1.4883 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    203.2 mm
  • Overall Length
    215.9 mm
Horizontal Card Guide Snap-In 1.6 mm 101.6 mm Nylon 6/6

10319895

Price Range
£ 2.6062 - £ 2.6062

Stock Levels
988 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    101.6 mm
Horizontal Card Guide Snap-In 101.6 mm Nylon 6/6

10110843

Price Range
£ 1.2445 - £ 1.2445

Stock Levels
202 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    101.6 mm
  • Overall Width
    7.5 mm
Horizontal Card Guide Snap-In 101.6 mm Nylon 6/6 Black

10110881


Stock Levels
1500 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    101.6 mm
  • Overall Width
    7.5 mm
Horizontal Card Guide Snap-In 0.062 in 152.4 mm Nylon 6/6

10316696

Price Range
£ 1.399 - £ 1.3706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    139.7 mm
  • Overall Length
    152.4 mm
Horizontal Card Guide Snap-In 1.6 mm 76.2 mm Nylon 6/6

10319758

Price Range
£ 1.1126 - £ 1.0914

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    50.8 mm
  • Overall Length
    76.2 mm
Horizontal Card Guide Snap-In 1.6 mm 127.0 mm Nylon 6/6

10319796

Price Range
£ 2.1403 - £ 2.1403

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    101.6 mm
  • Overall Length
    127.0 mm
Horizontal Card Guide Snap-In 1.6 mm 177.8 mm Nylon 6/6

10319833

Price Range
£ 2.4096 - £ 2.3529

Stock Levels
929 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    152.4 mm
  • Overall Length
    177.8 mm
Horizontal Card Guide Snap-In 3.0 mm 76.2 mm Nylon 6/6

10316726

Price Range
£ 0.5301 - £ 0.5202

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    3.0 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Overall Length
    76.2 mm
Horizontal Card Guide Snap-In 4.0 mm 127.0 mm Nylon 6/6

10112472

Price Range
£ 0.5783 - £ 0.5783

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    4.0 mm
  • Distance Between Fixing Holes
    114.3 mm
  • Overall Length
    127.0 mm
Horizontal Card Guide Snap-In 1.6 mm 114.3 mm Nylon 6/6

10112502

Price Range
£ 0.7657 - £ 0.7657

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Overall Length
    114.3 mm
Horizontal Card Guide Snap-In 1.6 mm 63.5 mm Nylon 6/6

10319741

Price Range
£ 2.0127 - £ 1.9702

Stock Levels
393 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    38.1 mm
  • Overall Length
    63.5 mm
Horizontal Card Guide Snap-In 2.2 mm 63.5 mm PC

10113455

Price Range
£ 0.8121 - £ 0.7966

Stock Levels
1500 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    2.2 mm
  • Distance Between Fixing Holes
    55.9 mm
  • Overall Length
    63.5 mm