Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
Series Code :SRRN
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Accepts Panel Thickness | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|
| £ 2.1828 - £ 2.2253 | 248 In stock |
8 in
203.2 mm
|
0.063 in
1.6 mm
|
7.5 in
190.5 mm
|
||
| £ 2.4214 - £ 2.4798 | Request the lead time here |
3.5 in
88.9 mm
|
0.063 in
1.6 mm
|
2.5 in
63.5 mm
|
||
| £ 2.7037 - £ 2.7037 | Request the lead time here |
5 in
127.0 mm
|
0.063 in
1.6 mm
|
4 in
101.6 mm
|
||
| £ 2.1403 - £ 2.1403 | 671 In stock |
7 in
177.8 mm
|
0.063 in
1.6 mm
|
6.461 in
164.1 mm
|
||
| 10319864 | £ 2.4443 - £ 2.5032 | Request the lead time here |
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
1.5 in
38.1 mm
|
|
| £ 1.8851 - £ 1.8851 | 2500 In stock |
6.461 in
164.1 mm
|
0.063 in
1.6 mm
|
6 in
152.4 mm
|
||
| £ 1.4599 - £ 1.4883 | Request the lead time here |
8.5 in
215.9 mm
|
0.063 in
1.6 mm
|
8 in
203.2 mm
|
||
| £ 2.6062 - £ 2.6062 | 988 In stock |
4 in
101.6 mm
|
0.063 in
1.6 mm
|
3 in
76.2 mm
|
||
| 10319932 | £ 2.8736 - £ 2.8736 | Request the lead time here |
5.5 in
139.7 mm
|
0.063 in
1.6 mm
|
4.5 in
114.3 mm
|
|
| £ 2.5819 - £ 2.5819 | 1000 In stock |
4.5 in
114.3 mm
|
0.063 in
1.6 mm
|
3 in
76.2 mm
|
||
| 10319949 | £ 2.9007 - £ 2.9007 | 1005 In stock |
6 in
152.4 mm
|
0.063 in
1.6 mm
|
5 in
127.0 mm
|
|
| £ 1.4883 - £ 1.5166 | 1000 In stock |
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
1.5 in
38.1 mm
|
||
| £ 1.8143 - £ 1.8426 | Request the lead time here |
6 in
152.4 mm
|
0.063 in
1.6 mm
|
5 in
127.0 mm
|
||
| 10319987 | £ 1.5166 - £ 1.5166 | 1689 In stock |
2 in
50.8 mm
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
|
| £ 1.6584 - £ 1.7009 | 1500 In stock |
5 in
127.0 mm
|
0.063 in
1.6 mm
|
4 in
101.6 mm
|
||
| £ 1.2459 - £ 1.2459 | 1464 In stock |
3.925 in
99.7 mm
|
0.063 in
1.6 mm
|
3.626 in
92.1 mm
|
||
| £ 1.8284 - £ 1.8568 | 18498 In stock |
8 in
203.2 mm
|
0.063 in
1.6 mm
|
7 in
177.8 mm
|
||
| £ 1.7009 - £ 1.7009 | Request the lead time here |
4 in
101.6 mm
|
0.063 in
1.6 mm
|
3 in
76.2 mm
|
||
| £ 1.2133 - £ 1.2133 | 1000 In stock |
3.299 in
83.8 mm
|
0.063 in
1.6 mm
|
3 in
76.2 mm
|
||
| £ 0.8589 - £ 0.8759 | 7004 In stock |
3.299 in
83.8 mm
|
0.087 in
2.2 mm
|
3 in
76.2 mm