PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
Series Code :SRRN
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Accepts Panel Thickness | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|
| £ 2.1828 - £ 2.2253 | Request the lead time here |
8 in
203.2 mm
|
0.063 in
1.6 mm
|
7.5 in
190.5 mm
|
||
| £ 2.4214 - £ 2.4798 | Request the lead time here |
3.5 in
88.9 mm
|
0.063 in
1.6 mm
|
2.5 in
63.5 mm
|
||
| £ 2.7037 - £ 2.7037 | Request the lead time here |
5 in
127.0 mm
|
0.063 in
1.6 mm
|
4 in
101.6 mm
|
||
| £ 1.8284 - £ 1.8568 | Request the lead time here |
8 in
203.2 mm
|
0.063 in
1.6 mm
|
7 in
177.8 mm
|
||
| £ 1.0574 - £ 1.0786 | Request the lead time here |
3.5 in
88.9 mm
|
0.063 in
1.6 mm
|
3 in
76.2 mm
|
||
| £ 2.5819 - £ 2.5819 | Request the lead time here |
4.5 in
114.3 mm
|
0.063 in
1.6 mm
|
3 in
76.2 mm
|
||
| RSFS-600 | £ 2.9007 - £ 2.9007 | Request the lead time here |
6 in
152.4 mm
|
0.063 in
1.6 mm
|
5 in
127.0 mm
|
|
| £ 1.4883 - £ 1.5166 | Request the lead time here |
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
1.5 in
38.1 mm
|
||
| £ 1.8851 - £ 1.8851 | Request the lead time here |
6.461 in
164.1 mm
|
0.063 in
1.6 mm
|
6 in
152.4 mm
|
||
| £ 1.4599 - £ 1.4883 | Request the lead time here |
8.5 in
215.9 mm
|
0.063 in
1.6 mm
|
8 in
203.2 mm
|
||
| £ 2.6062 - £ 2.6062 | Request the lead time here |
4 in
101.6 mm
|
0.063 in
1.6 mm
|
3 in
76.2 mm
|
||
| £ 0.5457 - £ 0.557 | Request the lead time here |
4 in
101.6 mm
|
0.157 in
4.0 mm
|
3.5 in
88.9 mm
|
||
| £ 0.3245 - £ 0.3387 | Request the lead time here |
6 in
152.4 mm
|
0.197 in
5.0 mm
|
5.5 in
139.7 mm
|
||
| £ 0.93 - £ 0.93 | Request the lead time here |
4.5 in
114.3 mm
|
0.126 in
3.2 mm
|
3.5 in
88.9 mm
|
||
| £ 1.2459 - £ 1.2459 | Request the lead time here |
3.925 in
99.7 mm
|
0.063 in
1.6 mm
|
3.626 in
92.1 mm
|
||
| £ 0.944 - £ 0.9624 | Request the lead time here |
3.925 in
99.7 mm
|
0.087 in
2.2 mm
|
3.626 in
92.1 mm
|
||
| £ 1.1452 - £ 1.1452 | 1000 In stock |
2.5 in
63.5 mm
|
|
1.5 in
38.1 mm
|
||
| £ 2.2253 - £ 2.2678 | Request the lead time here |
6 in
152.4 mm
|
0.063 in
1.6 mm
|
5 in
127.0 mm
|
||
| £ 2.4096 - £ 2.4096 | Request the lead time here |
8 in
203.2 mm
|
0.063 in
1.6 mm
|
7 in
177.8 mm
|
||
| £ 1.1183 - £ 1.1424 | Request the lead time here |
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
2.201 in
55.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue